IESNA:LM-63-2002
[TEST]P1439619
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2312-242-3, G2-2312-242-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB3-D-125U-120D-930-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, DIFFUSER DUST COVER UPLIGHT
[MORE]3-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 10105
TILT=NONE
1 -1 1 73 5 1 1 0.237833 4 0
1 1 75.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
2058.5 2048 2041 2025.2 2008.9 1979.7 1940.2 1892 1856.9 1810.2
1744.4 1679.8 1626 1572.3 1497.5 1407.2 1349.9 1292.6 1203.8 1114.4
1054.8 994 902.9 811.7 750.9 689 599 509.9 451.4 395.3
309.7 231.4 181.2 134.4 70.1 21 0 22.2 81.7 150.7
198.8 245.6 322 406.5 460.7 516.2 604 694 752 811.1
899.9 988.6 1047.8 1108.2 1198.8 1287.3 1345.2 1401.9 1485.4 1565.6
1614.9 1662.9 1733.5 1797 1835.2 1868.5 1913.8 1951.7 1973.9 1988.7
2004.7 2011.8 2009.3
2058.5 2068.6 2066.7 2048.7 2034.6 2006.5 1957.3 1910 1872.6 1824.8
1750.1 1681.2 1627.5 1568 1483.2 1398.6 1335.6 1276.1 1185.2 1094.1
1033.4 971.5 878.6 787.7 728.1 667.3 577.6 491.6 434.3 377
292.6 217.4 168.3 123.8 64.4 21 0 19.8 74.1 143.5
192.7 242 320.5 403.8 459.2 518.3 607 698.2 761 819
910.4 999.5 1059.9 1120.3 1210.9 1297.8 1355.8 1413.7 1497.5 1577.9
1628.4 1677.7 1748.6 1810.9 1850.3 1883.6 1930.4 1969.5 1990.5 2005.3
2022.8 2026.3 2009.3
2058.5 2050.4 2042.5 2023.5 2005.9 1983.7 1940.2 1877.7 1837.9 1795.9
1722.4 1643.3 1583.7 1526.4 1441.9 1349.9 1285.6 1224.9 1135.1 1039
975.9 914 822.5 731.9 673.5 613.9 527.4 442.1 387.1 332.2
257.1 186.7 144.6 108.4 61.4 19.9 0 12.3 66.3 133.8
181.8 231.1 309.7 391.7 448.4 506.3 593.2 683.5 742.7 801.9
892.2 982.5 1041.7 1102.1 1191.1 1276.2 1332.9 1388.4 1473.1 1553.2
1602.5 1650.6 1719.6 1784.7 1822.9 1858.6 1904.6 1942.2 1963.1 1977.9
1995.5 2004.4 2009.3
2058.5 2052.8 2039.9 2017.6 1998.8 1971.9 1928.5 1869.4 1826.1 1774.6
1698.9 1614.7 1552.8 1489.8 1399.4 1307.2 1243 1177.5 1080.7 986.3
924.4 861.3 769.6 681.9 623.4 565 480.3 398.9 347.4 298.4
230.7 171.8 134.4 104 61.4 18.7 0 9.9 61.7 129.2
177.2 226.5 305 391.3 446.8 504.8 591.7 681.9 741.1 799.1
889.1 976.4 1035.6 1096 1182.1 1270 1325.5 1381 1465.7 1544.6
1595.2 1642.1 1712.4 1777.3 1815.6 1848.9 1894.2 1932.7 1951.2 1965.9
1983.3 1993.7 2009.3
2058.5 2057.4 2055.7 2030.5 2005.9 1977.9 1928.5 1866 1820.3 1768.9
1691.8 1605.3 1545.7 1484.9 1390.8 1294.4 1230.1 1163.5 1065 968.9
905.8 846.2 755.3 664.7 606.3 549 466 387.4 336 290.4
226.4 169.5 134.4 104 61.4 18.7 0 9.9 63.2 130.4
177.2 227.7 302 388.6 445.3 503.3 590.2 679.2 739.6 798.8
890.6 979.7 1040.1 1103 1194.2 1282.6 1340.6 1397.3 1479.3 1558.5
1610.2 1660.8 1730.4 1793 1833.7 1867 1913.8 1952.3 1970.8 1979.4
1990.8 2010.6 2009.3
